??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BLG_4A-045-19X-030-O01-SX
HELP_VARIABLE
Company
Balluff
Description
Opto-electronic protective devices
Bill of material
BLG_4A-045-19X-030-O01-SX
VERF
Availability
no more available
BC
Order code
BLG000W
TC
Product identifier
BLG 4A-045-19X-030-O01-SX
PX
Product view
54167_01
ICON
TECH
Tech. Details
Tech. Detail
H
Range
mm
Enter value for H
Range
mm
cm
inch
ft
W
Weight
0.700 Kg
TRAFFIC
Customs number
90314990
WEBINC
Product group
Basic hand protection
DESCRIPT
Description
Performance Level = e, Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Response time max. = 13 ms, Approval/Conformity = Safety, cULus, CE, WEEE, Operating principle = non-contact (photoelectric), Detection capability = 30 mm, Protective field height (Hp) = 450 mm, Range = 19 m, Connection 1 = Emitter: M12x1-Male, A-coded, Connection 2 = Receiver: M12x1-Male, A-coded, Switching output = 2x PNP OSSD, Dimension = 32.3 x 533.2 x 37 mm, Ambient temperature = 0...55 °C, IP rating = IP65, Housing material = Aluminium, painted (yellow RAL 1003)
CAE
EPlan
Previews
Embedded user actions